Skip to Main Content

Call Us: 800-842-7437

Product Image

Threaded Bonding Plate

Used over anchor bolts to ground steel columns.

Product Information

Product Variations

Product No. Hole Size Hole Type Box Qty. Approx. Box Wt. (lbs.) Documents
A219-1 1" Thru 5 1.5
Technical Data Sheet
A219-1/2 1/2" Tapped 5 1.5
Technical Data Sheet
A219-3/8 3/8" Tapped 5 1.5
Technical Data Sheet
A219-5/8 5/8" Thru 5 1.5
Technical Data Sheet

Dual cable pressure connector accepts all main sized conductor up to 9/16" in diameter.

Technical Notes

2-1/4" x 4" cast bonding plate provides over 8 square inches of bonding surface.