Skip to Main Content

Call Us: 800-842-7437

Product Image

Swivel Adapter

Swivel air terminal adapters are used to plumb air terminals where the bases are mounted on sloping surfaces

Product Information

Product Variations

Product No. "A" "B" Box Qty. Approx. Box Wt. (lbs.)
133 3/8" 3/8" 10 4.25
134 3/8" 1/2" 10 4.25
135 3/8" 5/8" 10 3.5
136 1/2" 1/2" 10 3.75
137 1/2" 5/8" 10 3.5
138 5/8" 5/8" 10 3.5
139 5/8" 1/2" 10 3.5
CUS12M 1/2" 1/2" 10 5
CUS38M 3/8" 3/8" 10 5
CUS58M 5/8" 5/8" 10 5
CUS58MT 5/8" 5/8" 10 5

Stainless steel screws allow the adapter to be locked in any position.
All threads are UNC

Technical Notes

Not intended for use on air terminals over 12""
Other sizes and configurations available. Please contact factory for more information
cULus Listed 96