Skip to Main Content

Call Us: 800-842-7437

Product Image

Strap-Type Pipe Clamp

Strap-type Pipe Clamps

Product Information

Product Variations

Product No. Nominal Pipe Size Range Outside Diameter Box Qty. Approx. Box Wt. (lbs.) Documents
A2314 3" - 4" 2.25" - 4.5" 10 10
Customer Drawing
Technical Data Sheet
A23112 10" - 12" 10.75" - 12.75" 10 20
Customer Drawing
Technical Data Sheet
A2316 4" - 6" 4.5" - 6.625" 10 10
Customer Drawing
Technical Data Sheet
A2318 6" - 8" 6.5" - 8.625" 10 20
Customer Drawing
Technical Data Sheet

Other lengths available. Please contact factory for more information.

Technical Notes

2" wide aluminum strap with heavy duty bonding lug for use with all aluminum cables #6 AWG through 4/0.