Skip to Main Content

Call Us: 800-842-7437

Product Image

Strap-Type Pipe Clamp

Strap-type Pipe Clamps

Product Information

Product Variations

Product No. Nominal Pipe Size Range Outside Diameter Box Qty. Approx. Box Wt. (lbs.) Documents
231-12 10" - 12" 10.75" - 12.75" 10 30
Customer Drawing
Technical Data Sheet
231-4 3" - 4" 2.25" - 4.5" 10 20
Customer Drawing
Technical Data Sheet
231-6 4" - 6" 4.5" - 6.625" 10 20
Customer Drawing
Technical Data Sheet
231-8 6" - 8" 6.5" - 8.625" 10 30
Customer Drawing
Technical Data Sheet

Other lengths available. Please contact factory for more information.

Technical Notes

2" wide electro plated in copper strap with heavy duty bonding lug for use with all cables #6 AWG through 4/0