Skip to Main Content

Call Us: 800-842-7437

Product Image

Pipe or Railing

Used when protecting round metallic or non-metallic members from direct lightning strikes. Swivel adapter design allows for mounting at any angle. Tin plating provides additional corrosion protection compared to bare copper components.

Product Information

Product Variations

Product No. Air Terminal Diameter Nominal Pipe Size Range Outside Diameter Pipe Size Range Box Qty. Approx. Box Wt. (lbs.)
CPRB.5/1AT12 1/2" 1/2" - 1" 0.84" - 1.315" 5 3.75
CPRB.5/1AT38 3/8" 1/2" - 1" 0.84" - 1.315" 5 3.75
CPRB.5/1AT58 5/8" 1/2" - 1" 0.84" - 1.315" 5 3.75
CPRB1.5/2AT12 1/2" 1-1/2" - 2" 1.315" - 2.4" 5 5
CPRB1.5/2AT38 3/8" 1-1/2" - 2" 1.315" - 2.4" 5 5
CPRB1.5/2AT58 5/8" 1-1/2" - 2" 1.315" - 2.4" 5 5
CPRB2.5/3AT12 1/2" 2-1/2" - 3" 2.25" - 3.5" 5 7.5
CPRB2.5/3AT38 3/8" 2-1/2" - 3" 2.25" - 3.5" 5 7.5
CPRB2.5/3AT58 5/8" 2-1/2" - 3" 2.25" - 3.5" 5 7.5
CPRB3.5/4AT12 1/2" 3-1/2" - 4" 3.2" - 4.5" 5 8.75
CPRB3.5/4AT38 3/8" 3-1/2" - 4" 3.2" - 4.5" 5 8.75
CPRB3.5/4AT58 5/8" 3-1/2" - 4" 3.2" - 4.5" 5 8.75
CPRB5/6AT12 1/2" 5" - 6" 5.63" - 6.63" 3 6
CPRB5/6AT38 3/8" 5" - 6" 5.63" - 6.63" 3 6
CPRB5/6AT58 5/8" 5" - 6" 5.63" - 6.63" 3 6

Accepts all Class I & Class II conductors

Technical Notes

Not intended for use on air terminals longer than 24"", without additional support
cULus Listed 96