Skip to Main Content

Call Us: 800-842-7437

Product Image

Parallel

Primary use is attaching conductors to allthread.

Product Information

Product Variations

Product No. Box Qty. Approx. Box Wt. (lbs.)
212-1/2 10 4

2" square, two piece connector provides 1-1/2" surface contact between conductors.

Technical Notes

No hardware provided.