Skip to Main Content

Call Us: 800-842-7437

Product Image

HSB Series

Type 2 Surge Protection Devices(SPD) for defense against the damaging impact of surges from lightning and other electrical events.  Designed for mounting on the load side of panels.  Click here to get the pdf.

Product Information

Product Variations

Product No. System Voltage Nominal Voltage, In Maximum Surge Current, Imax Enclosure Mounting Location Documents
HSB1201P 120 VAC 20 kA 130 kA NEMA 4X Type 2
Technical Data Sheet
HSB120SP 120/240 VAC 20 kA 130 kA NEMA 4X Type 2
Technical Data Sheet
HSB1203Y 120/208 VAC 20 kA 130 kA NEMA 4X Type 2
Technical Data Sheet
HSB2773Y 277/480 VAC 20 kA 130 kA NEMA 4X Type 2
Technical Data Sheet