Skip to Main Content

Call Us: 800-842-7437

Product Image

Galvanized Steel

Pitch Pockets & Roof Flashings

Product Information

Product Variations

Product No. Approx. Each Wt. (lbs.)
227G 1.75
228G 1.25

Roof flashing may be used with #225 or #226 series thru-roof assemblies and #155, #156, or #162 series concealed air terminal bases.

Technical Notes

Flashing is fabricated from 22 gauge and is 10" x 10" with a 7/8" riser tube 4" long