Skip to Main Content

Call Us: 800-842-7437

Product Image

Flange Bonding Plate

Bonding plates allow the interconnection between a metallic body and the lightning protection system. These are main sized bonding connections with over 8 square inches of bonding surface.

Product Information

Product Variations

Product No. Box Qty. Approx. Box Wt. (lbs.) Documents
223 10 20
Customer Drawing
Technical Data Sheet

Bonding plates allow for direct connection to metallic metal bodies

Technical Notes

A bonding plate must have a minimum surface contact area of 8 square inches. cULus Listed 96