Skip to Main Content

Call Us: 800-842-7437

Product Image

Extensions

Extension rods are used to extend standard air terminal to lengths required.

Product Information

Product Variations

Product No. Diameter Length Box Qty. Approx. Box Wt. (lbs.)
144-12 3/8" 12" 10 4.5
144-24 3/8" 24" 10 9
144-36 3/8" 36" 10 13
144-48 3/8" 48" 10 17.5
144-60 3/8" 60" 10 25
145-12 1/2" 12" 10 7.5
145-24 1/2" 24" 10 15
145-36 1/2" 36" 10 22.5
145-48 1/2" 48" 10 30
145-60 1/2" 60" 10 37.5
146-12 5/8" 12" 10 12.5
146-24 5/8" 24" 10 22.5
146-36 5/8" 36" 10 33.5
146-48 5/8" 48" 10 50
146-60 5/8" 60" 10 52.5

Extension rods are available in lengths up to 12 feet and have standard UNC threads at each end

Technical Notes

Meets UL requirements
Other sizes available. Please Contact factory for more information