Skip to Main Content

Call Us: 800-842-7437

Product Image

Copper

Solid copper ground rods

Product Information

Product Variations

Product No. Size Approx. Each Wt. (lbs.) Standard Bundle
3410C 3/4" x 10' 18 5
348C 3/4" x 8' 15 5
5810C 5/8" x 10' 12 5
588C 5/8" x 8' 10 5

5/8" - 1" full diameter

Technical Notes

Alloy 110 electrolytic tough pitch temper copper
cULus listed 467
ASTM B 133 & ASTM B 187