Skip to Main Content

Call Us: 800-842-7437

Product Image

Cast Iron Grated Cover

Schedule 80 PVC wells with cast iron cover

Product Information

Product Variations

Product No. Diameter (Inches) Length (Inches) Approx. Each Wt. (lbs.)
360P36CILS80 10 36 61
360P36CILS80TP 10 36 61
360P42CILS80 10 42 67
360P42CILS80TP 10 42 67
360PBG 10 24 20
360T 10 24 83
362PBG 12 24 28
362PS12CILS80 12 12 42
362PS24CILS80 12 24 61
362PS30CILS80 12 30 68

10" and 12" diameters

Technical Notes

For use in non-vehicular traffic areas
Cast iron cover fits into cast iron ring for extra support