Skip to Main Content

Call Us: 800-842-7437

Product Image

Braces

Air terminal braces are designed to provide additional support for taller air terminals.

Product Information

Product Variations

Product No. Style Length Max. Air Terminal Supported Box Qty. Approx. Box Wt. (lbs.)
140-18 Screw Hole 18" 24" 10 12.5
140-18AD Adhesive 18" 24" 10 12.75
140-24 Screw Hole 24" 36" 10 16.25
140-24AD Adhesive 24" 36" 10 16.25
140-36 Screw Hole 36" 60" 10 20
140-36AD Adhesive 36" 60" 10 20.25
140-48 Screw Hole 48" 72" 10 22
140-48AD Adhesive 48" 72" 10 22.25

Braces available with 3/16" holes for anchoring with screws or nails or with adhesive feet when mounting to roofing membranes or similar surfaces where penetrations cannot be made.

Technical Notes

Meets UL requirements
Other sizes available. Please Contact factory for more information