Skip to Main Content

Call Us: 800-842-7437

Product Image

ATRC Series

Economical, low profile assembly provides a watertight mechanical connection through the roof when 1" PVC conduit is used.

Product Information

Product Variations

Product No. Box Qty.
ATRC1 10

Used through finished roof surfaces or when exiting above the finished roof, such as in or on top of a parapet wall.

Technical Notes

Dual cable connector accommodates two main size conductors up to 19/32" diameter.