Relevant Codes & Standards » T1.333-2001 (ANSI)
Home » Relevant Codes & Standards » T1.333-2001 (ANSI)
bom View BOM
 
 
T1.333-2001 (ANSI)
 
T1.333-2001 (ANSI) American National Standard for Telecommunications: Grounding and Bonding of Telecommunications Equipment
1 Scope and Purpose

1.1 Scope
This standard is intended to define and describe the grounding and bonding topologies commonly used for the installation of network telecommunications equipment in central offices and similar type facilities. It addresses the requirements for grounding and bonding of network telecommunication equipment, the associated dc and ac power facilities, and the interfacing of co-located telecommunications systems.

1.2 Purpose
Within its scope, the purpose of this standard is to:
   1) DConsolidate grounding and bonding information from other standards pertinent to telecommunications equipment installed in central offices and similar type facilities;
   2) Define and promote the use of harmonized grounding and bonding terminology; and
   3) Define baseline grounding and bonding equipment

This document is available from the Institute of Electrical and Electronics Engineers (IEEE)
http://standards.ieee.org/catalog/olis/index.html

IEEE Website: www.ieee.org