Relevant Codes & Standards » IEC 62305-2
Home » Relevant Codes & Standards » IEC 62305-2
bom View BOM
 
 
IEC 62305-2
 
IEC 62305-2 Protection against lightning - Part 2: Risk Management
1. Scope and object
This part of IEC 62305 is applicable to risk assessment in a structure or in a service due to lightning flashes to ground.
The scope of this part of IEC 62305 is to provide a procedure for the evaluation of such a risk. Once an
upper tolerable limit for the risk has been selected, this procedure allows the selection of appropriate
protection measures to be adopted to reduce the risk at or below the tolerable limit.

IEC Website: www.iec.ch