Relevant Codes & Standards » IEC 62305-3
Home » Relevant Codes & Standards » IEC 62305-3
bom View BOM
 
 
IEC 62305-3
 
IEC 62305-3 Protection against lightning – Part 3: Physical damages and life hazard in structures
Abstract
Provides the requirements for protection of a structure against physical damage by means of a lightning protection system (LPS), and for protection against injury to living beings due to touch and step voltages in the vicinity of an LPS (see IEC 62305-1).
This standard is applicable to:
a) design, installation, inspection and maintenance of an LPS for structures without limitation of their height; b) establishment of measures for protection against injury to living beings due to touch and step voltages.

IEC Website: www.iec.ch