Relevant Codes & Standards » UL 96A
bom View BOM
 
 
UL 96A
 
UL 96A: UL Standard for Safety Installation Requirements for Lightning Protection Systems
Scope
1.1 These requirements cover the installation of lightning protection systems on all types of structures
other than structures used for the production, handling, or storage of ammunition, explosives, flammable
liquids or gases, and explosive ingredients.

1.2 These requirements apply to lightning protection systems that are complete and cover all parts of a
structure. Partial systems are not covered by this standard.

1.3 These requirements do not cover the installation of lightning protection systems for electrical
generating, distribution, or transmission systems.

1.4 These requirements do not cover lightning protection components, which are covered by the
Standard for Lightning Protection Components, UL 96.

1.5 A product that contains features, characteristics, components, materials, or systems new or different
from those covered by the requirements in this standard, and that involves a risk of fire or of electric shock or injury to persons shall be evaluated using appropriate additional component and end-product
requirements to maintain the level of safety as originally anticipated by the intent of this standard. A
product whose features, characteristics, components, materials, or systems conflict with specific
requirements or provisions of this standard does not comply with this standard. Revision of requirements
shall be proposed and adopted in conformance with the methods employed for development, revision, and implementation of this standard.

UL Website: http://www.ul.com