Relevant Codes & Standards » UL 96
bom View BOM
 
 
UL 96
 
UL 96: Lightning Protection Components
Scope
1.1 These requirements cover lightning protection components for use in the installation of complete
systems of lightning protection on buildings and structures.

1.2 These requirements do not cover the installation of lightning protection components. Products of this
type are covered by the Standard for Installation Requirements for Lightning Protection Systems, UL 96A.

1.3 Lightning protection components are divided into three classes, according to their intended
application as defined in 4.3 – 4.5 of the standard.

UL Website: http://www.ul.com