EMAIL
PRINT
Home
» Relevant Codes & Standards
View BOM
Relevant Codes & Standards
Relevant Codes & Standards
ANSI-J-STD-607-A
:
Commercial Building Grounding (Earthing) and Bonding Requirements For Telecommunications
IEC 62305-1 Protection against lightning - Part 1
:
General principles
IEC 62305-2 Protection against lightning - Part 2
:
Risk Management
IEC 62305-3 Protection against lightning – Part 3
:
Physical damages and life hazard in structures
IEC 62305-4 Protection against lightning – Part 4
:
Electrical and electronic systems within structures
IEEE 1100-2005 Standard
:
IEEE Recommended Practice for Powering and Grounding Electronic Equipment
IEEE 142-1991 Standard
:
IEEE Recommended Practice for Grounding of Industrial and Commerical Power Systems
NFPA 70 Standard
:
National Electrical Code
NFPA 780 Standard
:
Standard for the Installation of Lightning Protection Systems
T1.333-2001 (ANSI) American National Standard for Telecommunications
:
Grounding and Bonding of Telecommunications Equipment
T1.334-2002 (ANSI) American National Standard for Telecommunications
:
Electrical Protection of Communications Towers and Associated Structures
UL 96
:
Lightning Protection Components
UL 96A
:
UL Standard for Safety Installation Requirements for Lightning Protection Systems
»
Articles
»
Brochures
»
Company Information
»
Jobs
»
Training
Contact Harger
|
Privacy statement
©2012 Harger Lightning & Grounding