EMAIL Email PagePRINT Print Page
 
Home » Ultraweld® Exothermic Connections » Uni-Shots - G11 / G21 / G31 / G41
bom View BOM

 
 
Uni-Shots - G11 / G21 / G31 / G41
 
Ultraweld Process
 
Type
Mold Part #
Ground Rod Size
Cable Size
Solid                   Stranded
Add to BOM ◆
G11
G11-588
5/8"
#6, #8
#8
Add to BOM ◆
G11
G11-584
5/8"
#3, #4
#4, #6
Add to BOM ◆
G11
G11-582
5/8"
#1, #2
#2, #3
Add to BOM ◆
G11
G11-581/0
5/8"
2/0, 1/0
1/0 ,#1
Add to BOM ◆
G11
G11-582/0
5/8"
-
2/0
Add to BOM ◆
G21
G21-588
5/8"
#6, #8
#8
Add to BOM ◆
G21
G21-584
5/8"
#3, #4
#4, #6
Add to BOM ◆
G21
G21-582
5/8"
#1, #2
#2, #3
Add to BOM ◆
G21
G21-581/0
5/8"
2/0, 1/0
1/0 ,#1
Add to BOM ◆
G31
G31-588
5/8"
#6, #8
#8
Add to BOM ◆
G31
G31-584
5/8"
#3, #4
#4, #6
Add to BOM ◆
G31
G31-582
5/8"
#1, #2
#2, #3
Add to BOM ◆
G31
G31-581/0
5/8"
2/0, 1/0
1/0 ,#1
Add to BOM ◆
G41
G41-588
5/8"
#6, #8
#8
Add to BOM ◆
G41
G41-584
5/8"
#3, #4
#4, #6
Add to BOM ◆
G41
G41-582
5/8"
#1, #2
#2, #3

Type
Mold Part #
Ground Rod Size
Cable Size
Solid                   Stranded
Add to BOM ◆
G11
G11-348
3/4"
#6, #8
#8
Add to BOM ◆
G11
G11-344
3/4"
#3, #4
#4, #6
Add to BOM ◆
G11
G11-342
3/4"
#1, #2
#2, #3
Add to BOM ◆
G11
G11-341/0
3/4"
2/0, 1/0
1/0 ,#1
Add to BOM ◆
G11
G11-342/0
3/4"
2/0
Add to BOM ◆
G21
G21-348
3/4"
#6, #8
#8
Add to BOM ◆
G21
G21-344
3/4"
#3, #4
#4, #6
Add to BOM ◆
G21
G21-342
3/4"
#1, #2
#2, #3
Add to BOM ◆
G21
G21-341/0
3/4"
2/0, 1/0
1/0 ,#1
Add to BOM ◆
G31
G31-348
3/4"
#6, #8
#8
Add to BOM ◆
G31
G31-344
3/4"
#3, #4
#4, #6
Add to BOM ◆
G31
G31-342
3/4"
#1, #2
#2, #3
Add to BOM ◆
G31
G31-341/0
3/4"
2/0, 1/0
1/0 ,#1
Add to BOM ◆
G41
G41-348
3/4"
#6, #8
#8
Add to BOM ◆
G41
G41-344
3/4"
#3, #4
#4, #6

NOTES:
• Disposable single use ceramic mold provides convenience and ease of use.
• Packaged 12 per box.
• Requires only a Flint Igniter (FLTIG) to make a connection.
• No frames or handle clamps are required.


  Related Product Information download