EMAIL Email PagePRINT Print Page
 
bom View BOM

 
 
Bonding Lugs
 
Bonding Lugs
 
Part No.
Material
Box Qty.
Approx. Box Wt. (lbs.)
Add to BOM ◆
216
ETPB*
10
1-3/4
Add to BOM ◆
A216
Aluminum
10
1-1/2
◆ BOM = Bill of Materials
• 2-7/8" long cast lug for use with bonding conductors size
#6 AWG through #4 AWG.
• 1" x 1" tang features a 5/16" mounting hole.
• Two stainless steel screws provide a secure connection.
• Lug has 1-1/2" of surface contact to conductor.
• Recommended installation tool - flat head screw driver.
*ETPB = Electro tin plated bronze.




   
 
Bi-Metal
 
Bi-Metal Connector
Part No.
Material
Box Qty.
Approx. Box Wt. (lbs.)
Add to BOM ◆
216BM
Bi-Metal
10
2-1/2
◆ BOM = Bill of Materials
• 13/16" x 3-1/4" bi-metal secondary bonding lug allows bonding
to aluminum or steel surfaces from copper cable runs.
• For secondary bonding of small metallic bodies that require an
aluminum connection for compatibility such as gutters, ladders,
mechanical units and drain vents.
• Two 5/16" x 3/4" stainless steel bolts assure a positive electrical
connection.
• Will accommodate bonding or main size lightning conductors or
#6 solid to 4/0 concentric conductors.
• Eliminates need for an additional connector.
• Recommended installation tool - 1/2" socket wrench, end
wrench or nut driver.




 
Bonding Lugs
 
Part No.
Material
Conductor Range
Box Qty.
Approx. Box Wt. (lbs.)
Add to BOM ◆
218
Bronze
II
5
3
Add to BOM ◆
A218
Aluminum
II
5
2-1/4
Add to BOM ◆
218T
ETPB*
II
5
3
◆ BOM = Bill of Materials
• 4-1/4" long cast lug for use with main size lightning conductor up to 9/16" diameter.
• 2" x 1-3/4" tang features a 7/16" diameter mounting hole.
• Two standard steel hex head cap screws provide a secure connection.
• Lug has 1-1/2" of surface contact to conductor.
• Recommended installation tool - 1/2" socket wrench, end wrench or nut driver.
*ETPB = Electro tin plated bronze




   
 
Bi-Metal
 
Heavy Duty
Part No.
Material
Conductor Range
Box Qty.
Approx. Box Wt. (lbs.)
Add to BOM ◆
222
Bronze
II
10
5-1/4
Add to BOM ◆
A222
Aluminum
II
10
2
Add to BOM ◆
222T
ETPB*
II
10
5-1/4
◆ BOM = Bill of Materials
• 3-1/2" x 1-3/4" cast lug provides over 3-1/2 square inches of bonding surface.
• Dual pressure type cable connector will accept all main size conductors up to 9/16"
in diameter.
• Tang features a 3/8" mounting hole.
• Recommended installation tool - 1/2" socket wrench, end wrench or nut driver.
*ETPB = Electro tin plated bronze.




 
Bonding Lugs
 
Bi-Metal Connector
Part No.
Material
Conductor Range
Box Qty.
Approx. Box Wt. (lbs.)
Add to BOM ◆
BMBL
Bi-Metal
II
10
4-1/4
◆ BOM = Bill of Materials
• For bonding of larger metallic bodies that require an aluminum connection
for compatibility such as mechanical units, copings, rooftop cable tray and
antenna frames. Recommended for vertical mounting applications.
• 2" x 4-3/16" x 0.10" aluminum base plate has over 4 square inches of
surface contact.
• Bi-metallic mechanical connector provides 1-1/2" of contact length with
conductors.
• 18-8 Stainless Steel Ribbed Neck 3/8" Bolt with low profile No. 4 Phillips
head is pre-driven into the lug to prevent rotation during installation.




TECHNICAL NOTES:
• A connector fitting shall be constructed so that a minimum of 1-1/2 inches (38 mm) of each conductor can
be secured within the connector.*
• The fitting shall be provided with at least two 1/8 inch (3.2 mm) high projections on an interior surface
that embed in the conductor when the connector is compressed around the conductor.*
*UL 96 Standard for Lightning Protection Components Sections 10.3 & 10.4

  Related Product Information download