Skip to Main Content

Call Us: 800-842-7437

Product Image

Universal Pipe Clamps

All clamps provide 1-1/2" of contact area to ensure sufficient electrical contact for both ground fault and lightning current.

Product Information

Product Variations

Product No. Material Nominal Pipe Size Box Qty. Approx. Box Wt. (lbs.) Documents
UPC.75/1.25 Tinned Copper .75" - 1.25" 10 9
Customer Drawing
Technical Data Sheet
UPC1.5/2 Tinned Copper 1.5" - 2" 10 9.5
Customer Drawing
Technical Data Sheet
UPC10C Tinned Copper 10" 5 15.25
Customer Drawing
Technical Data Sheet
UPC12C Tinned Copper 12" 5 17.75
Customer Drawing
UPC2.5/3 Tinned Copper 2.5" - 3" 5 6
Customer Drawing
Technical Data Sheet
UPC3.5/4 Tinned Copper 3.5" - 4" 5 7
Customer Drawing
Technical Data Sheet
UPC5/6 Tinned Copper 5" - 6" 5 9
Customer Drawing
Technical Data Sheet
UPC8C Tinned Copper 8" 5 14
Customer Drawing
Technical Data Sheet

The UPC.75/1.25 provides bi-directional grounding capabilities making it the perfect connection for grounding fence rail to fence post applications.

Technical Notes

Can be connected to ground conductors via exothermic connections and/or standard compression lugs.