Bill of Materials View BOM
Ground Rod - 5/8 Copper Clad
UL Logo Listed 467
Ground Rod - 5/8 Copper Clad

Part No. Type Cable Sizes
Solid Stranded
Add to BOM ◆ G21588US G21 #6, #8 #8
Add to BOM ◆ G21584US G21 #3, #4 #4, #6
Add to BOM ◆ G21582US G21 #1, #2 #2, #3
Add to BOM ◆ G21581/0US G21 2/0, 1/0 1/0, #1
Add to BOM ◆ G21582/0US G21 - 2/0
Add to BOM ◆ G21584/0US G21 - 4/0
◆ BOM = Bill of Materials

• Disposable single use ceramic mold provides convenience and ease of use.
• Packaged 12 per box.
• No frames or handle clamps are required.
• DRONE or USCONTROLLTER required to make UltraShot Uni-Shot connection. (Please see Related Products)





CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Ground Rod - 5/8 Copper Clad
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700