Bill of Materials View BOM
Ground Rod - 3/4 Full
UL Logo Listed 467
Ground Rod - 3/4 Full

Part No. Type Cable Sizes
Solid Stranded
Add to BOM ◆ G1134F8US G11 #6, #8 #8
Add to BOM ◆ G1134F4US G11 #3, #4 #4, #6
Add to BOM ◆ G1134F2US G11 #1, #2 #2, #3
Add to BOM ◆ G1134F1/0US G11 2/0, 1/0 1/0, #1
Add to BOM ◆ G1134F2/0US G11 - 2/0
Add to BOM ◆ G1134F4/0US G11 - 4/0
◆ BOM = Bill of Materials

• Disposable single use ceramic mold provides convenience and ease of use.
• Packaged 12 per box.
• No frames or handle clamps are required.
• DRONE or USCONTROLLTER required to make UltraShot Uni-Shot connection. (Please see Related Products)





CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Ground Rod - 3/4 Full
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700