Bill of Materials View BOM
Pipe Range 1/1.25
UL Logo Listed 96UL Logo Listed 467
Pipe Range 1/1.25

Part No. Tamper
Resistant
Material Nominal Pipe
Size Range
Pipe Outside
Diameter
Torque
Rating
(in./lb.)
Box
Qty.
Approx. Box
Wt. (lbs.)
Add to BOM ◆ CPC1/1.25 No ETPB* 1" - 1.25" .75" - 1.7" 117 5 3
Add to BOM ◆ CPC1/1.25TP Yes ETPB* 1" - 1.25" .75" - 1.7" 117 5 3
◆ BOM = Bill of Materials
• Feature “quick connect”, bi-directional design.
• Pressed stud design ensures a flush mounting surface.

• Wide conductor range; #6 Solid through 250 MCM.
• Also used for pedestal grounding.
• Electro tin plated bronze includes stainless steel hardware.
• Dual UL Listing (UL96 and UL467).
• Suitable for direct burial in earth & concrete.
• Tamper Resistant comes with break away nuts.



CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Pipe Range 1/1.25
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700