Bill of Materials View BOM
Ground Rod - 3/4 Copper Clad
UL Logo Listed 467
Ground Rod - 3/4 Copper Clad

Part No. Type Cable Sizes
Solid Stranded
Add to BOM ◆ G41348NU G41 #6, #8 #8
Add to BOM ◆ G41344NU G41 #3, #4 #4, #6
Add to BOM ◆ G41342NU G41 #1, #2 #2, #3
◆ BOM = Bill of Materials

• Disposable single use ceramic mold provides convenience and ease of use.
• Packaged 12 per box.
• Requires only a Flint Igniter (FLTIG) to make a connection. (Please see Related Products)
• No frames or handle clamps are required.

According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Ground Rod - 3/4 Copper Clad
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

301 Ziegler Dr
Grayslake, IL 60030