Bill of Materials View BOM
Ground Rod - 5/8 Full
UL Logo Listed 467
Ground Rod - 5/8 Full

Part No. Type Cable Sizes
Solid Stranded
Add to BOM ◆ G3158F1/0NU* G31 2/0, 1/0 1/0, #1
◆ BOM = Bill of Materials

• Disposable single use ceramic mold provides convenience and ease of use.
• Packaged 12 per box.
• Requires only a Flint Igniter (FLTIG) to make a connection. (Please see Related Products)
• No frames or handle clamps are required.

According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Ground Rod - 5/8 Full
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

301 Ziegler Dr
Grayslake, IL 60030