Bill of Materials View BOM
Pipe Range .5/.75
UL Logo Listed 96UL Logo Listed 467
Pipe Range .5/.75

Part No. Tamper
Resistant
Material Nominal Pipe
Size Range
Pipe Outside
Diameter
Torque
Rating
(in./lb.)
Box
Qty.
Approx. Box
Wt. (lbs.)
Add to BOM ◆ CPC.5/.75 No ETPB* .5" - .75" .375" - 1" 117 5 2-1/2
Add to BOM ◆ CPC.5/.75TP Yes ETPB* .5" - .75" .375" - 1" 117 5 2-1/2
◆ BOM = Bill of Materials

• Wide conductor range; #6 Solid through 250 MCM.
• Also used for pedestal grounding.
• Electro tin plated bronze includes stainless steel hardware.
• Dual UL Listing (UL96 and UL467).
• Suitable for direct burial in earth & concrete.
• Tamper Resistant comes with break away nuts.



CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Pipe Range .5/.75
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700