Bill of Materials View BOM
Flange Bonding Clamp
UL Logo Listed 96UL Logo Listed 467
Flange Bonding Clamp

Part No. Tamper
Material Conductor
Range (AWG)
Approx. Box
Wt. (lbs.)
Add to BOM ◆ 223 No Copper #6 - 500 MCM 117 10 20
Add to BOM ◆ 223T No ETPB* #6 - 500 MCM 117 10 20
Add to BOM ◆ 223TTP Yes ETPB* #6 - 500MCM 120 10 20
◆ BOM = Bill of Materials
• Approximately 3-3/4" x 2-1/2" bonding plate provides over 8 square inches of
bonding surface.
• Large cable connector offers 3" of contact between the bonding plate and
the cable.
• #223TTP - Ideal in high theft areas when bonding to steel I-beams up to
1" thick.
• Recommended installation tool - 1/2" socket wrench, end wrench or nut driver.
• Suitable for direct burial in earth & concrete.
*ETPB - Electro Tin Plated Bronze.

• It is imperative to properly prepare the bonding surface before applying the bonding lug or plate. All
paint, rust, moisture and debris must be removed. The use of a rasp or grinding tool is
recommended to ensure all surface oxidants have been removed. Generously coat the bonding surface
with the appropriate antioxidant, then install the bonding lug or plate.

According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Flange Bonding Clamp
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

301 Ziegler Dr
Grayslake, IL 60030