Bill of Materials View BOM
Tinned Plated Copper Cable Tray Clamp
UL Logo Listed 467
Tinned Plated Copper Cable Tray Clamp

Part No. Conductor
Size (AWG)
Torque
Rating
(in./lb.)
Box
Qty.
Approx.
Box Wt.
(lbs.)
Add to BOM ◆ CRGC6 #6 67 25 4
Add to BOM ◆ CRGC4 #4 67 10 5
◆ BOM = Bill of Materials
• Used for bonding galvanized steel or aluminum cable trays to the
grounding electrode system.
• Used when welded connections are not feasible.
• Unique design allows clamps to form connections at most any angle.
• Electro-tin plated brass.




CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Tinned Plated Copper Cable Tray Clamp
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700