Bill of Materials View BOM
Bonding Plate
UL Logo Listed 96UL Logo Listed 467
Bonding Plate

Part No. Material Conductor
Range (AWG)
Approx. Box
Wt. (lbs.)
Add to BOM ◆ 217 ETPB* #6 - 4/0 117 5 3-1/2
◆ BOM = Bill of Materials
• Features a pressed-in stud which ensures a flat mounting surface.
• Approximately 2-1/2" x 3-1/4" cast bonding plate provides over
8 square inches of bonding surface.
• Dual cable pressure connector accepts conductors up to 9/16" diameter.
• Two 5/16" mounting holes provide secure mounting.
• Recommended installation tool - 1/2" socket wrench, end wrench or nut driver.
• Suitable for direct burial in earth & concrete.
*ETPB = Electro Tin Plated Bronze.

• It is imperative to properly prepare the bonding surface before applying the bonding lug or plate. All
paint, rust, moisture and debris must be removed. The use of a rasp or grinding tool is
recommended to ensure all surface oxidants have been removed. Generously coat the bonding surface
with the appropriate antioxidant, then install the bonding lug or plate.

According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Bonding Plate
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

301 Ziegler Dr
Grayslake, IL 60030