Bill of Materials View BOM
TSOSI Series - Tower Standoff for Snap-Ins
TSOSI Series - Tower Standoff for Snap-Ins

Part No.
Hose Clamp Included
Pack Qty.
Approx. Box Wt. (lbs.)
Add to BOM ◆
TSOSI
No
10
2-3/4
◆ BOM = Bill of Materials
• Snap-In not included.

• The fast, easy and economical way to provide snap-in mounting of coaxial cables to round tower members.
• Manufactured from 300 series stainless steel for optimum compatibility.
• 3/4" hole for snap-in. Snap-In not included.
• Available with or without stainless steel hose clamps in a variety of sizes.
• Sold as 10 pack.



CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
TSOSI Series - Tower Standoff for Snap-Ins
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700