Bill of Materials View BOM
TSOINS Series - Insulated Tower Standoff with Hose Clamp
TSOINS Series - Insulated Tower Standoff with Hose Clamp

Part No. Hose Clamp Included Round Member Size OD Pack Qty. Approx. Box Wt. (lbs.)
Add to BOM ◆ TSOCINS.75/1.75 Yes .75" - 1.75" 10 6-1/4
Add to BOM ◆ TSOCINS2/2.75 Yes 2" - 2.75" 10 6-1/4
Add to BOM ◆ TSOCINS3/3.75 Yes 3" - 3.75" 10 6-1/4
Add to BOM ◆ TSOCINS4/4.75 Yes 4" - 4.75" 10 6-1/2
Add to BOM ◆ TSOCINS5/5.75 Yes 5" - 5.75" 10 6-1/2
Add to BOM ◆ TSOCINS6/6.75 Yes 6" - 6.75" 10 6-1/2
◆ BOM = Bill of Materials

• The fast, easy and economical way to make a quality isolated coaxial ground bar mount to round tower members.
• Manufactured from 300 series stainless steel for optimum compatibility.
• 3/8" x 1-1/2" insulator with 3/8-16 x 5/8" stainless steel hex head cap screw and lock washer included.
• Available with or without stainless steel hose clamps in a variety of sizes.
• Sold as 10 pack.



CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
TSOINS Series - Insulated Tower Standoff with Hose Clamp
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700