Bill of Materials View BOM
TSO Series - Tower Standoff with Hose Clamp
TSO Series - Tower Standoff with Hose Clamp

Part No. Hose Clamp Included Round Member Size OD Pack Qty. Approx. Box Wt. (lbs.)
Add to BOM ◆ TSOC.75/1.75 Yes .75" - 1.75" 10 2-1/2
Add to BOM ◆ TSOC2/2.75 Yes 2" - 2.75" 10 3-1/2
Add to BOM ◆ TSOC3/3.75 Yes 3" - 3.75" 10 3-1/2
Add to BOM ◆ TSOC4/4.75 Yes 4" - 4.75" 10 4
Add to BOM ◆ TSOC5/5.75 Yes 5" - 5.75" 10 4
Add to BOM ◆ TSOC6/6.75 Yes 6" - 6.75" 10 4
◆ BOM = Bill of Materials

• The fast, easy and economical way to make quality attachments of ground bars and other components to round tower members.
• Manufactured from 300 series stainless steel for optimum compatibility.
• 3/8-16 x 5/8" stainless steel hex head cap screw and lock washer included.
• Available with or without stainless steel hose clamps in a variety of sizes.
• Sold as 10 pack.



CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
TSO Series - Tower Standoff with Hose Clamp
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700