Bill of Materials View BOM
Conductor to Pipe or Guy Wire
Conductor to Pipe or Guy Wire

Part No.
Box Qty.
Approx. Box Wt. (lbs.)
Add to BOM ◆
SSGC.75/1-OD
5
3-3/4
Add to BOM ◆
SSGC1.00/1.625-OD
5
4
Add to BOM ◆
SSGC1.625/2.375-OD
5
5
Add to BOM ◆
SSGC2.375/3.5-OD
5
5-1/2
◆ BOM = Bill of Materials
• Can be used for connecting 2 dissimilar conductors such as copper and galvanized steel.
• One bolt stainless steel clamp comes with stainless steel hardware.
• Accommodates up to 1" guy wire and 4/0 AWG conductor.





CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Conductor to Pipe or Guy Wire
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700