Bill of Materials View BOM
Conductor to Guy Wire
Conductor to Guy Wire

Part No.
Box Qty.
Approx. Box Wt. (lbs.)
Add to BOM ◆
SSC25/875
10
3-1/4
◆ BOM = Bill of Materials
• Can be used for connecting 2 dissimilar conductors such as copper and galvanized steel.
• One bolt stainless steel clamp comes with stainless steel hardware.
• Accommodates up to 7/8" guy wire and 4/0 AWG conductor.





CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Conductor to Guy Wire
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700