Bill of Materials View BOM
Tower Air Terminals - Copper Clad Steel
Tower Air Terminals - Copper Clad Steel

Part No.
Qty.
Approx. Each Wt. (lbs.)
Add to BOM ◆
585CCAT-2/0
EA
14-1/2
◆ BOM = Bill of Materials
• 5/8" diameter x 5' long air terminal made from
copper clad steel (10 mil).
• Air terminal features 2" of 5/8"-11 UNC coarse
threads and comes complete with 2 each of
stainless steel jam nuts, lock washers and flat
washers.
• 25' of 2/0 AWG 19 strand copper conductor
exothermically welded to air terminal.
• Tail can be exothermically welded to steel tower,
ground bar or connected to a down conductor.

• Other sizes are available. Please contact factory for more information.



CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Tower Air Terminals - Copper Clad Steel
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700