Product Image
Tower
Typically used when solid copper air terminals are preferred to protect tower lighting, antennas, dishes, etc. from direct lightning strikes.
Product Information
Technical Notes
Manufactured from 1/2" solid copper Air terminal features 2" of 1/2"-13 UNC threading and comes complete with 2 each of stainless steel jam nuts, lock washers and flat washers.