Bill of Materials View BOM
Tower Air Terminals - Stainless Steel
UL Logo Listed 96
Tower Air Terminals - Stainless Steel

Part No.
Qty.
Approx. Each Wt. (lbs.)
Add to BOM ◆
586SS3AT
EA
6-1/4
◆ BOM = Bill of Materials
• Tower air terminals are mounted on top of and on the sides of towers to help protect tower lighting, antennas, dishes, etc. from direct lightning strikes.
• 5/8" diameter x 6' long air terminal made from 304 stainless steel.
• Air terminal features 2" of 5/8"-11 UNC coarse threads and comes complete with 2 each of stainless steel jam nuts, lock washers and flat washers.

• Other sizes are available. Please contact factory for more information.



CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Tower Air Terminals - Stainless Steel
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700