Bill of Materials View BOM
Halo Standoff Clamps - R56* Compliant - HSC100R56 Series
Halo Standoff Clamps - R56* Compliant - HSC100R56 Series

Part No. Clip Style Conductor Range Box Qty. Approx. Box Wt. (lbs.)
Add to BOM ◆ HSC100R56 Stainless Steel w/ Insulating Rubber Grommet #6 AWG Insulated to
#2 AWG Bare
1 1/4
Add to BOM ◆ HSC100CR56 Bare Copper #6 AWG Insulated to
2/0 AWG Bare
1 1/4
◆ BOM = Bill of Materials
• Will hold the halo 2" off of the wall.
*R56 is Motorola, Inc. Standards and Guidelines for Communication Sites

• Halo Standoff Clamps are used for mounting interior halo ground rings.



CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Halo Standoff Clamps - R56* Compliant - HSC100R56 Series
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700