Bill of Materials View BOM
Halo Standoff Clamps - Conductor Clip
Halo Standoff Clamps - Conductor Clip

Part No.
Box Qty.
Approx. Box
Wt. (lbs.)
Add to BOM ◆
CC5
100
1-1/2
Add to BOM ◆
CC7
100
1-1/2
◆ BOM = Bill of Materials
• 304 SS clip with insulating rubber grommet.
• CC5 fits conductors #6 AWG insulated through #2 AWG bare.
• CC7 fits conductors #2 AWG insulated through 2/0 AWG bare.
• CC5 and CC7 have .265" mounting hole.




CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Halo Standoff Clamps - Conductor Clip
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700