Bill of Materials View BOM
Halo Standoff Clamps - HSC150 Series
Halo Standoff Clamps - HSC150 Series

Part No. Clip Style Conductor Range Box Qty. Approx. Box Wt. (lbs.)
Add to BOM ◆ HSC150 Stainless Steel w/ Insulating Rubber Grommet #6 AWG Insulated to #2 AWG Bare 1 1/4
Add to BOM ◆ HSC150C Bare Copper #6 AWG Insulated to 2/0 AWG Bare 1 1/4
◆ BOM = Bill of Materials
• Will hold the halo 1-1/2" off of the wall.
• Supplied with two anchors for mounting to both masonry and stud walls.

• Halo Standoff Clamps are used for mounting interior halo ground rings.

According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Halo Standoff Clamps - HSC150 Series
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

301 Ziegler Dr
Grayslake, IL 60030