Skip to Main Content

Call Us: 800-842-7437

Product Image

Entry Panels

Harger's single piece aluminum entrance panels provide a superior point of entry for coax and fiber cables.

Product Information

Product Variations

Product No. Description Approx. Each Wt. (lbs.) Documents
HLG220TWP 1 Unit Entrance Panel 7X7 1
Customer Drawing
HLG1448TWP 2 Unit Entrance Panel 1x2 2
HLG1449TWP 6 Unit Entrance Panel 2x3 2
Customer Drawing
HLG576TWP 8 Unit Entrance Panel 2x4 3
Customer Drawing
HLG1118TWP 12 Unit Entrance Panel 3x4 8
Customer Drawing
HLG1447TWP 16 Unit Entrance Panel 4x4 10
Customer Drawing
HLG1333TWP 18 Unit Entrance Panel 3x6 12
Customer Drawing
HLG1340TWP 24 Unit Entrance Panel 4x6 25
Customer Drawing

This unique 4" formed port design eliminates mechanical fasteners and gaskets that are found with current entry panels using a spin formed ring riveted to a flat panel. The current design warps and loosens up over time separating the gasket from the metal surfaces, making an unwanted entry point for both weather and insects. Each 4" port can accept standard boot assemblies for sealing and weatherproofing your structure. 

Technical Notes

Panels come complete with a powder coated maple finish, mounting hardware consisting of stainless steel screws, washers and plastic anchors and sealing caps for all openings.