Bill of Materials View BOM
Entrance Panel Kits - Complete Kits
Entrance Panel Kits - Complete Kits

Part No.
Description
Approx. Each Wt. (lbs.)
Add to BOM ◆
EPK12
12 Unit
52
Add to BOM ◆
EPK16
16 Unit
53
Add to BOM ◆
EPK24
24 Unit
71-1/2
◆ BOM = Bill of Materials
• Complete 12, 16 and 24 unit entrance panel ground kits
provide the lowest possible impedance to ground for
coaxial ground shields and arrestors by utilizing robust
flat ground straps.
• Unique flat ground strap assembly incorporates 3
low impedance (1/32" x 3") copper straps that are
exothermically welded to a 1/4" x 1" copper bar that has
#2 AWG solid tinned conductor exothermically welded at
either end for easy attachment to ground ring.
• Ground strap assembly attaches to the exterior ground
bar via 3 integrated sandwich type ground clamps.
• Exterior ground bar has landings (3/8" bolt holes on
3/4" centers) to accommodate up to 16 coaxial
ground leads.
• Maximum wall thickness of 9".
• Longer extension bars are available.
• Ships unassembled.

EPK12 Kit Includes:
(1) Interior ground bar
(1) Exterior ground bar
(2) Through wall mounting bars
(1) Flat ground strap assembly
(12) Surge suppression ground straps
(1) HCAJC1/2 joint compound
(24) Sets stainless steel fasteners
EPK16 Kit Includes:
(1) Interior ground bar
(1) Exterior ground bar
(2) Through wall mounting bars
(1) Flat ground strap assembly
(16) Surge suppression ground straps
(1) HCAJC1/2 joint compound
(32) Sets stainless steel fasteners
EPK24 Kit Includes:
(1) Interior ground bar
(1) Exterior ground bar
(2) Through wall mounting bars
(1) Flat ground strap assembly
(24) Surge suppression ground straps
(1) HCAJC1/2 joint compound
(48) Sets stainless steel fasteners



Installation Instructions File Type Date
Entrance Panel Kits - Complete Kits PDF Image 4-6-15







CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Entrance Panel Kits - Complete Kits
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700