Bill of Materials View BOM
Single Point Ground Window
Single Point Ground Window

Part No. Approx. Each Wt. (lbs.)
Add to BOM ◆ CUSPGW 11
◆ BOM = Bill of Materials
• Flexible installation solution for a single point grounding panel.
• Ground assembly has melamine backing plate with predrilled 16" on center mounting holes.
• Comes with:
  (2) sandwich plates with hardware
  (20ft.) 0.016" x 12" copper flat strap
  (4) concrete lead mounting hardware
  (14) mounting screws
  (1) 1/2 oz. tube of HCAJC1/2 antioxidant
• Custom configuration available. Contact factory.

According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Single Point Ground Window
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

301 Ziegler Dr
Grayslake, IL 60030