Bill of Materials View BOM
Ceiling/Wall Mounts
Ceiling/Wall Mounts

Part No. Description Configuration Width Approx. Each Wt. (lbs.)
Add to BOM ◆ LABKT12UGBAS 12 Unit 4 x 3 27" 17
Add to BOM ◆ LABKT18UGBAS 18 Unit 6 x 3 39" 25
◆ BOM = Bill of Materials
• Manufactured from 1/8" thick 110 alloy copper bar.
• Accommodates bulkhead arrestors with DIN or N female connectors.
• Premounted self clinching nuts speed installation.
• Can be ceiling or wall mounted.
• Ships unassembled.




CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Ceiling/Wall Mounts
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700