Product Image
Gently Tapered
Our standard air terminal design features a gently tapered tip with a rounded point. The rounded point offers better performance over a sharp point while offering additional measures of safety for personnel. Nickel plating provides additional corrosion protection compared to bare copper components.
Product Information
Product Variations
Class I copper air terminals have a diameter of 3/8"
Class II copper air terminals have a diameter of 1/2"
Longer lengths available. Please contact factory for more information.
Technical Notes
Manufactured from highly conductive electrolytic tough pitch copper alloy 110
Utilizes standard UNC threads
cULus Listed 96