Bill of Materials View BOM
RB Connection Type

Rebar Size Cable Size Mold
Part No.
Packing Mat'l No. Weld Metal
NUWTUBE UltraShot
Add to BOM ◆ 3 #6 RB36B WRPSLV NUWTUBE45 -
Add to BOM ◆ 3 #6 RB36B WRPSLV - US45
Add to BOM ◆ 3 #4 RB34B WRPSLV NUWTUBE45 -
Add to BOM ◆ 3 #4 RB34B WRPSLV - US45
Add to BOM ◆ 3 #2 Sol RB32SB WRPSLV NUWTUBE65 -
Add to BOM ◆ 3 #2 Sol RB32SB WRPSLV - US65
Add to BOM ◆ 3 #2 RB32B WRPSLV NUWTUBE65 -
Add to BOM ◆ 3 #2 RB32B WRPSLV - US65
Add to BOM ◆ 3 1/0 RB31/0B WRPSLV NUWTUBE90 -
Add to BOM ◆ 3 1/0 RB31/0B WRPSLV - US90
Add to BOM ◆ 3 2/0 RB32/0B WRPSLV NUWTUBE90 -
Add to BOM ◆ 3 2/0 RB32/0B WRPSLV - US90
Add to BOM ◆ 3 3/0 RB33/0B WRPSLV NUWTUBE115 -
Add to BOM ◆ 3 3/0 RB33/0B WRPSLV - US115
Add to BOM ◆ 3 4/0 RB34/0B WRPSLV NUWTUBE115 -
Add to BOM ◆ 3 4/0 RB34/0B WRPSLV - US115
Add to BOM ◆ 4 #6 RB46B WRPSLV NUWTUBE45 -
Add to BOM ◆ 4 #6 RB46B WRPSLV - US45
Add to BOM ◆ 4 #4 RB44B WRPSLV NUWTUBE45 -
Add to BOM ◆ 4 #4 RB44B WRPSLV - US45
Add to BOM ◆ 4 #2 Sol RB42SB WRPSLV NUWTUBE65 -
Add to BOM ◆ 4 #2 Sol RB42SB WRPSLV - US65
Add to BOM ◆ 4 #2 RB42B WRPSLV NUWTUBE65 -
Add to BOM ◆ 4 #2 RB42B WRPSLV - US65
Add to BOM ◆ 4 1/0 RB41/0B WRPSLV NUWTUBE90 -
Add to BOM ◆ 4 1/0 RB41/0B WRPSLV - US90
Add to BOM ◆ 4 2/0 RB42/0B WRPSLV NUWTUBE90 -
Add to BOM ◆ 4 2/0 RB42/0B WRPSLV - US90
Add to BOM ◆ 4 3/0 RB43/0B WRPSLV NUWTUBE115 -
Add to BOM ◆ 4 3/0 RB43/0B WRPSLV - US115
Add to BOM ◆ 4 4/0 RB44/0B WRPSLV NUWTUBE115 -
Add to BOM ◆ 4 4/0 RB44/0B WRPSLV - US115
Add to BOM ◆ 5 #6 RB56B WRPSLV NUWTUBE90 -
Add to BOM ◆ 5 #6 RB56B WRPSLV - US90
Add to BOM ◆ 5 #4 RB54B WRPSLV NUWTUBE90 -
Add to BOM ◆ 5 #4 RB54B WRPSLV - US90
Add to BOM ◆ 5 #2 Sol RB52SB WRPSLV NUWTUBE90 -
Add to BOM ◆ 5 #2 Sol RB52SB WRPSLV - US90
Add to BOM ◆ 5 #2 RB52B WRPSLV NUWTUBE90 -
Add to BOM ◆ 5 #2 RB52B WRPSLV - US90
Add to BOM ◆ 5 1/0 RB51/0B WRPSLV NUWTUBE115 -
Add to BOM ◆ 5 1/0 RB51/0B WRPSLV - US115
Add to BOM ◆ 5 2/0 RB52/0B WRPSLV NUWTUBE115 -
Add to BOM ◆ 5 2/0 RB52/0B WRPSLV - US115
Add to BOM ◆ 5 3/0 RB53/0B WRPSLV NUWTUBE150 -
Add to BOM ◆ 5 3/0 RB53/0B WRPSLV - US150
Add to BOM ◆ 5 4/0 RB54/0B WRPSLV NUWTUBE150 -
Add to BOM ◆ 5 4/0 RB54/0B WRPSLV - US150
Add to BOM ◆ 6 #6 RB66B WRPSLV NUWTUBE90 -
Add to BOM ◆ 6 #6 RB66B WRPSLV - US90
Add to BOM ◆ 6 #4 RB64B WRPSLV NUWTUBE90 -
Add to BOM ◆ 6 #4 RB64B WRPSLV - US90
Add to BOM ◆ 6 #2 Sol RB62SB WRPSLV NUWTUBE90 -
Add to BOM ◆ 6 #2 Sol RB62SB WRPSLV - US90
Add to BOM ◆ 6 #2 RB62B WRPSLV NUWTUBE90 -
Add to BOM ◆ 6 #2 RB62B WRPSLV - US90
Add to BOM ◆ 6 1/0 RB61/0B WRPSLV NUWTUBE115 -
Add to BOM ◆ 6 1/0 RB61/0B WRPSLV - US115
Add to BOM ◆ 6 2/0 RB62/0B WRPSLV NUWTUBE115 -
Add to BOM ◆ 6 2/0 RB62/0B WRPSLV - US115
Add to BOM ◆ 6 3/0 RB63/0B WRPSLV NUWTUBE150 -
Add to BOM ◆ 6 3/0 RB63/0B WRPSLV - US150
Add to BOM ◆ 6 4/0 RB64/0B WRPSLV NUWTUBE150 -
Add to BOM ◆ 6 4/0 RB64/0B WRPSLV - US150
◆ BOM = Bill of Materials

Mold Information:
• Molds listed are for stranded cable. For solid
conductor, add suffix "S" after conductor number.
i.e. 4S = 4 AWG solid conductor.
• Price Key is the Bold Letter in the Mold Part No.
• For information on sizes not listed, please contact
the factory.
Required Tools & Accessories:
» MH1 - Handle for "B" Price Key Molds (See Related Products Tab)
» MH2 - Handle for "C" Price Key Molds (See Related Products Tab)
» WRPSLV - Wrap Sleeve (See Related Products Tab)
Recommended Tools & Accessories:
» CCBRSH1 - Card Cloth Brush (See Related Products Tab)
» MCBRSH1 - Mold Cleaning Brush (See Related Products Tab)
Packing Material or Wrap Sleeve(s) are necessary when making Ultraweld connections
to Rebar. The two types of material used are CERPM or WRPSLV.
CERPM Packing Material is a ceramic fiber material and can be used for one
connection only. CERPM is packaged in quantities of 25 per box.
WRPSLV Copper Wrap Sleeve is wrapped around the rebar for certain connection styles.
WRPSLV is packaged quantities of 50 per box. Be sure to specify Packing Material No.
when ordering Mold and Weld Metal. See Related Products for packing material.



Installation Instructions File Type Date
RB Connection Type PDF Image 4-6-15













CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
RB Connection Type
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700