Bill of Materials View BOM
BT Connection Type

Busbar Size Mold
Part No.
Weld Metal
Bar Run Bar Tap NUWTUBE UltraShot
Add to BOM ◆ 1/8 X 1 1/8 X 1 BT181181B NUWTUBE90 -
Add to BOM ◆ 1/8 X 1 1/8 X 1 BT181181B - US90
Add to BOM ◆ 1/8 X 2 & WIDER 1/8 X 2 BT182182B NUWTUBE200 -
Add to BOM ◆ 1/8 X 2 & WIDER 1/8 X 2 BT182182B - US200
Add to BOM ◆ 3/16 X 1 3/16 X 1 BT31613161B NUWTUBE115 -
Add to BOM ◆ 3/16 X 1 3/16 X 1 BT31613161B - US115
Add to BOM ◆ 3/16 X 2 & WIDER 3/16 X 2 BT31623162B NUWTUBE200 -
Add to BOM ◆ 3/16 X 2 & WIDER 3/16 X 2 BT31623162B - US200
Add to BOM ◆ 1/4 X 1 1/4 X 1 BT141141B NUWTUBE150 -
Add to BOM ◆ 1/4 X 1 1/4 X 1 BT141141B - US150
Add to BOM ◆ 1/4 X 1-1/4 1/4 X 11/4 BT141.25141.25B NUWTUBE200 -
Add to BOM ◆ 1/4 X 1-1/4 1/4 X 11/4 BT141.25141.25B - US200
Add to BOM ◆ 1/4 X 1-1/2 1/4 X 11/2 BT141.5141.5B NUWTUBE250 -
Add to BOM ◆ 1/4 X 1-1/2 1/4 X 11/2 BT141.5141.5B - US250
Add to BOM ◆ 1/4 X 2 & WIDER 1/4 X 2 BT142142C 2-NUWTUBE200 -
Add to BOM ◆ 1/4 X 2 & WIDER 1/4 X 2 BT142142C - US400
Add to BOM ◆ 3/8 X 1 3/8 X 1 BT381381B NUWTUBE250 -
Add to BOM ◆ 3/8 X 1 3/8 X 1 BT381381B - US250
Add to BOM ◆ 3/8 X 1-1/2 3/8 X 11/2 BT381.5381.5C 2-NUWTUBE200 -
Add to BOM ◆ 3/8 X 1-1/2 3/8 X 11/2 BT381.5381.5C - US400
Add to BOM ◆ 3/8 X 2 & WIDER 3/8 X 2 BT382382C NUWTUBE500 -
Add to BOM ◆ 3/8 X 2 & WIDER 3/8 X 2 BT382382C - US500
Add to BOM ◆ 1/2 X 1 1/2 X 1 BT121121C 2-NUWTUBE150 -
Add to BOM ◆ 1/2 X 1 1/2 X 1 BT121121C - US300
◆ BOM = Bill of Materials

Mold Information:
• Price Key is the Bold Letter in the Mold Part No.
Required Tools & Accessories:
» MH1 - Handle for "B" Price Key Molds (See Related Products Tab)
» MH2 - Handle for "C" Price Key Molds (See Related Products Tab)
Recommended Tools & Accessories:
» CCBRSH1 - Card Cloth Brush (See Related Products Tab)
» MCBRSH1 - Mold Cleaning Brush (See Related Products Tab)








CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
BT Connection Type
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700